Product FTCI-3/4D15A4P-4UP8X-H1160
Inductive Sensor
Order number: 16672- Threaded barrel, M12 x 1
- Chrome-plated brass
- Collector resistance 4.7 kOhm
- Wire-break protection diode
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- M12 x 1 male connector

General data
| EAN | 4047101083491 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 32 g |
Technical Data
| Design | Threaded barrel |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

