Product FCIC-G1/4A4P-PL-H1141/2.0
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3096967Alternative order number : 96967
- Protection classes IP67 IP69K
- Cable with M12 x 1 male connector, 4-pin, 150 mm
- Disabled: No color
- Enabled: Green (COL 2)
- Operating voltage 10…30 VDC
- Bipolar circuit
- NO contact
- Hold function
- Capacitive sensor of the second generation
- High immunity to false actuation by splashing, detergents, oils and other contaminants
- FDA-approved housing material

General data
| EAN | 662488969677 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 151 g |
Technical Data
| Design | Dome |
| Operating voltage | 12…30 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, FDA polycarbonate |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Connectivity accessories
|
FAS4-CSG43 | 6821322 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |

