Product FCIC-G1/4A4P-AP8-H1141/0.5
LED Signal Light
Tower Light
Order number: 3011171Alternative order number : 11171
- Plastic housing, black
- EMI and RFI immune
- Protection class IP50
- Cable with male end M12 x 1, 150 mm
- Multicolor: Green (COL 1) / Red (COL 2)
- Operating voltage: 18…30 VDC or 24 VAC
- Integrated microcontroller
- Compatible with IO block
- Activation of the 3 segments via pin 2 and 4
- Inputs: PNP/NPN
- Beeper max. 92 dB

General data
| EAN | 662488111717 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 244 g |
Technical Data
| Design | Smooth barrel |
| Operating voltage | 21…27 VAC / 18…30 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP50 |
Connectivity accessories
|
FAS4-CSG43 | 6821322 |
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |

