Product FCI-D03A4-NA-H1141/M12
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3036838Alternative order number : 36838
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 90…250 VAC
- Relay output, NO (SPST)
- Light or dark operation, adjusted via selector switch

General data
| EAN | 662488368388 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 332 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 90…250 VAC |
| Output function | NO contact, Relay output |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
FAS4-CSG43 | 6821322 |
Functional accessories
|
RKC5T-5/TXY | 6629770 |
|
QS30LV | 3072605 |
|
WKCV-FBY48BU-30M/5D | 8900453 |
|
TW860-960-Q25L54-M-B130-450PCS | 100050370 |

