Product FCS-G3/4A4-NAEX0-H1141
piconet stand-alone module for PROFIBUS-DP
4 Analog Outputs ±10 V
Order number: 6824443- 4 analog outputs ±10 V
- Configuration interface
- Parameterizable functions
- Supported via I/O‐ASSISTANT 2
- Direct connection to the fieldbus
- Fibre-glass reinforced housing
- Shock and vibration tested
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
| EAN | 4047101181630 |
| eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 300 g |
Technical Data
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |
Functional accessories
|
WLS28-2CW285XQ | 3087795 |
|
PT60R-2004-U1-DA91 | 6837623 |
|
WKC4.5T-P7X3.1-8/TXO3700 | 6631988 |

