Product FCS-GL1/2HC22-NAEX-H1141
Ultrasonic Sensor
diffuse mode sensor
With Switching Outputs
Order number: 3072478Alternative order number : 72478
- LED indicates signal intensity
- Cable, PVC, 2 m, 5-wire
- Temperature compensation selectable via DIP switch
- Blind zone: 20 cm
- Range: 800 cm

General data
| EAN | 662488724788 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 997 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 85…265 VAC |
| Output function | 2 x NO contact, PNP |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, PBT |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Functional accessories
|
WLS28-2CW285XQ | 3087795 |
|
PT60R-2004-U1-DA91 | 6837623 |
|
WKC4.5T-P7X3.1-8/TXO3700 | 6631988 |

