Product FCS-GL1/2A4-NA
Temperature Detection
With Current Output and PNP/NPN Transistor Switching Output
Order number: 9910626- Miniature design
- Factory setting 0…150 °C
- Parameterizable via IO-Link
- Analog output 4…20 mA (2-wire)
- Switching output
- Compression fitting process connection
- Bendable probe (min. bending radius: 3x outer diameter; excluding 30-mm probe tip)

General data
| EAN | 4047101267365 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 90251900900 |
| Country of origin | IT |
| Weight | 38 g |
Technical Data
| Design | Without display (integrated probe) |
| Process connection | For compression fittings, thermowell or direct mounting |
| Immersion depth L | 150 mm |
| Detection type | medium contact |
| Operating voltage | 8…32 VDC |
| Output function | NO/NC programmable, PNP/NPN |
| Current output | 4…20 mA |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Sensor material | Stainless steel |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L) |
| Ambient temperature | -40…+80 °C |
| Protection class | IP67 |
| Approvals | CE, cULus |
Functional accessories
|
RKC5T-5/TXY | 6629770 |
|
QS30LV | 3072605 |
|
WKCV-FBY48BU-30M/5D | 8900453 |

