Product  FCS-DN25A4-NAEX0/L120/D079/D024

Inductive Sensor

Order number: 46611
    • Smooth barrel, Ø 11 mm
    • Plastic, PA12‐GF30
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • Cable connection
#

General data

EAN 4047101102574
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 97 g

Technical Data

Design Smooth barrel
Operating voltage 10…30 VDC
Output function NO contact, PNP
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, PA12-GF30
Ambient temperature -25…+70 °C
Protection class IP67

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top