Product  FCS-G3/4A4-NAEX/L100/D100

Photoelectric Sensor

Retroreflective Sensor with Polarizing Filter

For Clear Object Detection

Order number: 3017132

Alternative order number : 17132

    • Cable with male end M12 × 1, 4-pin
    • Protection class IP67
    • Light or dark operation, adjustable
    • Sensitivity adjusted via potentiometer
    • Coaxial optics, reduced blind zone
    • Operating voltage: 10…30 VDC
    • NPN switching output
    • Switching output for insufficient excess gain
#

General data

EAN 662488171322
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin HU
Weight 1 g

Technical Data

Design Rectangular
Operating voltage 12…30 VDC
Output function 2 x NO contact, NPN
Electrical connection Cable with connector, M12 × 1
Cable length 0.150  m
Housing material Plastic, Thermoplastic material, Black
Ambient temperature -10…+55 °C
Protection class IP67

Select Country

Turck worldwide

to top