Product  FCS-G1/2HC4-NAEX/L065/D100

Vision System

Backlight

Order number: 3071434

Alternative order number : 71434

    • Protection class: IP40
    • Color: infrared
    • Power supply: 24 VDC
    • Cable, 2 m
#

General data

EAN 662488714345
eCl@ss-Code (V5.1.4): 27310204 -/- Lighting (image processing) (illumination)
Customs tariff number 94054239900
Country of origin US
Weight 393 g

Technical Data

Design Rectangular
Operating voltage 24…0.0 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, Low-carbon steel
Ambient temperature 0…+50 °C
Protection class IP40

Select Country

Turck worldwide

to top