Product FCS-G1/2HB2-NA
piconet Accessories
Order number: 8015078- 10 label clips 5 × 10
- IP67: 5 M12 dummy plugs, 2 photoelectric dummy plugs
- Dust caps: 2 M8 caps, 1 M12 cap

General data
| EAN | 4047106072230 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 39269097900 |
| Country of origin | DE |
| Weight | 9 g |
Technical Data
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |
Functional accessories
|
RKC5T-5/TXY | 6629770 |
|
QS30LV | 3072605 |
|
WKCV-FBY48BU-30M/5D | 8900453 |

