Product FCS-G1/2A4-NAEX-SK/L160
Food & Beverage Hygienic, PVC
Connection Cable
Order number: 6934485- M12 female connector, angled, 4-pin
- Stainless steel coupling nut/screw
- Jacket material: PVC
- Jacket color: gray RAL 7040
- Resistant to acids and alkalis
- Resistant to oils and chemicals
- Flame-retardant acc. to DIN EN 60332 1-2, DIN EN 60332 2-2, VDE 0482 332-1-2, VDE 0482 332-2-2
- Approvals: Gost, Ecolab
- RoHS and REACH compliant
- Protection class IP67/IP69K
- Cable length: 25 m

General data
| EAN | 4047101366327 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 827 g |
Technical Data
| Cable length | 25.0 m |
| Ambient temperature | 0…+80 °C |
Data Sheets
| German | 172 KB |
| English | 171 KB |
| French | 172 KB |
| Spanish | 171 KB |
| Czech | 171 KB |
| Dutch | 171 KB |
| Romanian | 172 KB |
| Polish | 172 KB |
| Chinese | 274 KB |
| Turkish | 172 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Functional accessories
|
WLS28-2CW285XQ | 3087795 |
|
PT60R-2004-U1-DA91 | 6837623 |
|
WKC4.5T-P7X3.1-8/TXO3700 | 6631988 |

