Product  FCA-FCST-G3/4-A4

Industrial Ethernet Cable

Extension Cable

Order number: 100041128
    • Ethernet cable: 8‐pin, AWG 26, CAT 6A
    • Jacket material: PUR
    • Jacket color: green
    • Jacket diameter: 6.7 mm
    • Twisted pair, shielded
    • Oil resistant acc. to DIN EN 60811-404 (7 × 24 h/90 °C)
    • UV resistant
    • Flame retardant acc. to IEC 60332-2
    • Approval: cULus
    • RoHS compliant (2011/65/EC)
    • M12 male connector, straight, X-coded
    • M12 male connector, straight, X-coded
    • Cable length: 60 m
#

General data

EAN 4047101602999
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin DE
Weight 2919 g

Technical Data

Network protocol Ethernet
Connector B M12 × 1
Cable length 60.0  m
Ambient temperature -40…+80 °C

Select Country

Turck worldwide

to top