Product FCA-FCST-G1/2-A4
Accessories
Screw-In Adapter
For Flow Sensors F(T)CST
Order number: 6870291- Screw-in adapter for sensors of the F(T)CST series
- For a T-splitter or a welding sleeve
- Connection seals reliably up to 100 bar
- Process connection G1/2" male thread
- Stainless steel 1.4571 (AISI 316Ti)

General data
EAN | 4047101303179 |
eCl@ss-Code (V5.1.4): | 27200492 -/- Messgerät, Durchfluss, Menge (Zubehör) |
Customs tariff number | 73072910900 |
Country of origin | DE |
Weight | 115 g |
Technical Data
Accessory type | Screw-in adapter |
For use with | Flow sensors |
Process connection | G 1/2″ male thread |