Product FCST-A4-NA/D100
piconet Coupling Module for PROFIBUS-DP
4 Digital PNP Inputs Filter 3 ms
4 Digital Outputs 0.5 A
Order number: 6824451- Configuration interface
- Configurable functions
- Supported via I/O‐ASSISTANT 2
- Direct connection to the fieldbus
- Direct connection to the IP link
- Fibre-glass reinforced housing
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
| EAN | 4047101181715 |
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 298 g |
Technical Data
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
TL50BLGYRWALSQ | 3800780 |
|
PKG4S-1.5-PSW4S/TXL | 6627938 |
|
PS040V-304-2UPN8X-H1141 | 6833457 |
|
RKS4.5T-1.5-RSS4.5T/TXL | 6627733 |
|
RSSX-RSSX-8814-60M | 100041128 |
Functional accessories
|
RKC5T-5/TXY | 6629770 |
|
QS30LV | 3072605 |
|
WKCV-FBY48BU-30M/5D | 8900453 |

