Product FCS-G1/2A4P-LIX-H1141/L120
Isolating transducer
1-channel
Order number: 7580313- Input circuits monitored for wire break and short circuit
- Complete galvanic isolation
- HART transparent
- Removable screw terminals
- ATEX, IECEx, cFM, NEPSI, INMETRO, Kosha, TS
- Use in Zone 2
- SIL 2

General data
| EAN | 4047101419474 |
| eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 162 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Electrical connection | Removable screw terminals, 2-pin |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
Data Sheets
| German | 154 KB |
| English | 153 KB |
| French | 153 KB |
| Spanish | 153 KB |
| Czech | 154 KB |
| Dutch | 153 KB |
| Romanian | 154 KB |
| Russian | 158 KB |
| Polish | 155 KB |
| Chinese | 206 KB |
| Turkish | 154 KB |

