Product FCS-G1/2HC22-NAEX/D100/D024 5M
Actuator and Sensor Cable, PUR
Connection Cable
Order number: 6628676- Female M12, angled, 4-pin
- Shield on coupling nut/screw
- Jacket material: PUR, shielded
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 30 m

General data
| EAN | 4047101322330 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 1326 g |
Technical Data
| Cable length | 30.0 m |
| Ambient temperature | -25…+80 °C |
Functional accessories
|
WLS28-2CW285XQ | 3087795 |
|
PT60R-2004-U1-DA91 | 6837623 |
|
WKC4.5T-P7X3.1-8/TXO3700 | 6631988 |

