Product  PT10R-1014-U3-H1141

Inductive Sensor

Order number: 1608905
    • Rectangular, height 8 mm
    • Active face on top
    • Metal, Zamak, nickel-plated
    • Factor 1 for all metals
    • Protection class IP68
    • Resistant to magnetic fields
    • Extended temperature range
    • High switching frequency
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • Male connector M8 × 1/Ø 8 mm
#

General data

EAN 4047101146929
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin CH
Weight 17 g

Technical Data

Design Rectangular
Operating voltage 10…30 VDC
Electrical connection Connector, M8 × 1/Ø 8 mm
Housing material Metal, Zamak, Nickel Plated
Ambient temperature -30…+85 °C
Protection class IP68

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top