Product  PT1V-2008-I2-H1143

PROFIBUS Cable

PUR Cable Jacket

Order number: 100048903
    • Jacket material: PUR
    • Jacket color: violet
    • Shielding: overlapping aluminum foil, tinned copper wire
    • Jacket diameter: 6.9 mm
    • Suitable for drag chain use
    • Halogen free
    • RoHS compliant
    • M12 female, straight, reverse-keyed
    • M12 male connector, straight, reverse-keyed
    • Cable length: 0.3 m
#

General data

EAN 4047101651164
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin PL
Weight 1 g

Technical Data

Cable length 0.30  m
Ambient temperature -50…+80 °C

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top