Product  PT100R-2001-I2-DA91

Vision System

Flat Angled Ring Light:

Order number: 3076771

Alternative order number : 76771

    • Visualizing surface irregularities
    • Color: infrared
    • Power supply: 24 VDC
    • Cable, 2m
#

General data

EAN 662488767716
eCl@ss-Code (V5.1.4): 27310204 -/- Lighting (image processing) (illumination)
Customs tariff number 94054239900
Country of origin US
Weight 590 g

Technical Data

Design Rectangular
Operating voltage 24…0.0 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, Anodized AL
Ambient temperature 0…+50 °C
Protection class IP00

Connectivity accessories

3059144

Select Country

Turck worldwide

to top