Product PT60R-2004-I2-H1141
Flow Monitoring
Inline Sensor with Integrated Processor
Order number: 6870655- Flow sensor for liquid media
- Calorimetric principle
- Adjustment via potentiometer
- LED band
- Operating range 1…200 ml/min
- Mechanical Connection: Barrel, 4 mm
- DC 3-wire, 21.6…26.4 VDC
- 4…20 mA analog output
- Connector device, M12 × 1

General data
| EAN | 4047101174748 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 370 g |
Technical Data
| Design | Inline |
| Process connection | Barrel 4 mm |
| Operating voltage | 21.6…26.4 VDC |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT |
| Medium temperature | 0…+60 °C |
| Ambient temperature | 0…+60 °C |
| Protection class | IP67 |
| Approvals | UL |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

