Product  PT60R-2008-U1-H1141/X

Inductive Sensor

With Extended Switching Distance

Order number: 4631520
    • Smooth barrel, Ø 6.5 mm
    • Stainless steel, 1.4427 SO
    • Factor 1 for all metals
    • Protection class IP68
    • Resistant to magnetic fields
    • Large switching distance
    • High switching frequency
    • Integrated protection against predamping
    • Little metal-free spaces
    • DC 3-wire, 10…30 VDC
    • NO contact, NPN output
    • Cable connection
#

General data

EAN 4047101158519
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin CH
Weight 50 g

Technical Data

Design Smooth barrel
Operating voltage 10…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Stainless steel, 1.4427 SO
Ambient temperature -25…+70 °C
Protection class IP68

Connectivity accessories

3095384
6901322
6634164
7030632

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top