Product PT60R-2004-U1-DA91
LED Signal Light
Tower Light
Order number: 3010488Alternative order number : 10488
- With beeper
- Individually controllable
- M30 × 1.5 mechanical screw-in thread
- Monochrome: Red (COL 2)
- Cable, 2m
- Operating voltage 10…30 VDC
- Beeper max. 92 dB

General data
| EAN | 662488104887 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 318 g |
Technical Data
| Design | Smooth barrel |
| Operating voltage | 18…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS/Polycarbonate, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP50 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

