Product  PT60R-2001-U1-DA91

LED Signal Light

Beacon

Order number: 3019774

Alternative order number : 19774

    • Rotating LED
    • Side view
    • Two speeds
    • Screw-in thread M30x1.5
    • Protection class IP67
    • Colors: Red rotating (COL 2)
    • Male M12x1
    • Operating voltage 12…30 VDC
#

General data

EAN 662488197742
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin CN
Weight 114 g

Technical Data

Design Puck
Operating voltage 12…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, PC, Black
Ambient temperature -40…+50 °C
Protection class IP67/IP69

Connectivity accessories

3059144

Select Country

Turck worldwide

to top