Product PT60R-1001-I2-H1143
Photoelectric Sensor
Retroreflective Light Barrier
With Wide Light Beam
Order number: 3808854- Protection class IP67/IP69
- 2-m PVC cable, 4-wire
- Range up to 4 m with reflector BRT-92X92CB
- Extra-wide light beam
- Operating voltage: 10…30 VDC
- Switching output, complementary contact, NPN
- ECOLAB-certified

General data
| EAN | 662488071165 |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 136 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PC PBT |
| Ambient temperature | -40…+60 °C |
| Protection class | IP67/IP69 |
| Approvals | ECOLAB |

