Product PT130PSIV-1014-I2-H1141/X
Ultrasonic Sensor
diffuse mode sensor
With Switching Output
Order number: 3044135Alternative order number : 44135
- Start and End of switching range adjustable via teach button
- NO/NC output function
- Response time, adjustable
- Pump function
- PNP/NPN transistor output (NO contact)
- Aperture angle of sonic cone 15 °
- Blind zone: 10 cm
- Range: 140 cm

General data
| EAN | 662488441357 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 796 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 12…24 VDC |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, PBT |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

