Product PT130PSIV-1003-I2-H1141
Power Supply Cable, PUR
Connection Cable
Order number: 6604738- Power cable: 5 × 1.5 mm2
- Jacket material: PUR, color: gray
- Jacket diameter: 8.5 mm
- Suitable for drag chain use
- Oil resistant and flame retardant
- Halogen free
- End open
- 7/8" male, straight
- Cable length: 20 m

General data
| EAN | 4047106131661 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 2433 g |
Technical Data
| Cable length | 20.0 m |
| Ambient temperature | -25…+80 °C |

