Product PT130PSIV-1005-I2-H1143
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Order number: 3067848Alternative order number : 67848
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjustable via potentiometer
- Alignment indicator
- Operating voltage: 24…240 VDC or 24…240 VAC
- Relay output

General data
| EAN | 662488678487 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 625 g |
Technical Data
| Design | Rectangular with thread |
| Operating voltage | 24…240 VAC / 24…240 VDC |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |

