Product  PT130PSIV-1003-U1-H1141

Inductive Sensor

Ring Sensor

Order number: 1403231
    • Rectangular, height 30 mm
    • Plastic, PA12‐GF30
    • Static output behaviour
    • Output pulse length min. 100 ms
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • M12 x 1 male connector
#

General data

EAN 4047101068498
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 80 g

Technical Data

Design Ring sensor
Operating voltage 10…30 VDC
Electrical connection Connector, M12 × 1
Housing material Plastic, PA12-GF30
Ambient temperature -25…+70 °C
Protection class IP67

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top