Product  PT130PSIV-1005-U1-H1143

Photoelectric Sensor

Touch Switch

For Two-Hand Control System

Order number: 3064194

Alternative order number : 64194

    • 7/8’’ male , 5-pin
    • Protection class IP66
    • Ergonomically shaped
    • Upper housing part of Lexan
    • Operating voltage: 20…30 V AC/DC
    • Relay output, 125 VDC / 150 VAC, 1A DC / AC 0.4 A max.
    • Pre-assembled protective cover
    • Safety category 4 according to EN ISO 13849-1 for use with corresponding evaluation relays
    • SIL 3 acc. to IEC 61508 and IEC 62061
#

General data

EAN 662488641948
eCl@ss-Code (V5.1.4): 27371690 -/- Relay (safety technology)
Customs tariff number 85365019000
Country of origin CN
Weight 221 g

Technical Data

Design Rectangular
Operating voltage 20…30 VAC / 20…30 VDC
Electrical connection Connector, 7/8″
Housing material Plastic, PBT
Ambient temperature 0…+50 °C
Protection class IP66

Select Country

Turck worldwide

to top