Product PT130PSIV-1005-U1-DA91
Accessories
Inlay
For Hollow Shaft Encoders
Order number: 1545637- Inlay for hollow shaft encoders Ø 38 mm
- Thermally and electrically insulates the encoder
- Reduces the diameter of the hollow shaft to Ø 12 mm
- Material: plastic
- Temperature range -40…+115 °C

General data
| EAN | 4047101413601 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 39269097900 |
| Country of origin | DE |
| Weight | 200 g |
Technical Data
| Housing material | Plastic |
Connectivity accessories
|
SMU315DQDP | 3059144 |

