Product PT150PSIG-1003-I2-H1141
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3027300Alternative order number : 27300
- 7/8" connector, 3-pin
- Protection class IP67
- Ambient temperature: -40 °C…+70 °C
- Modulation frequency A, requires transmitters with the same frequency
- Operating voltage: 24…240 VAC
- Semiconductor relay output, SPST, dark operation

General data
| EAN | 662488273002 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 164 g |
Technical Data
| Design | Tube |
| Operating voltage | 24…240 VAC |
| Electrical connection | Connector, 7/8″ |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

