Product PT150PSIG-1005-I2-H1141/X
Actuator and Sensor Cable, PVC
Connection Cable
Order number: 6627332- Female Ø 8, straight, 3-pin, snap-on type
- Sheath material: PVC
- Sheath color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- RoHS conform
- Protection class IP67
- Cable length: 10 m

General data
| EAN | 4047101284553 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 322 g |
Technical Data
| Cable length | 10.0 m |
| Ambient temperature | -5…+80 °C |

