Product PT150PSIG-1003-I2-H1143/X
Actuator and Sensor Cable, PUR
Connection Cable
Order number: 6627391- Male Ø 8, angled, 4-pin, snap-on type
- Sheath material: PUR
- Sheath color: black
- Qualified for drag chain use
- Resistant to weld splatter
- Resistant to chemicals, UV radiation and oils
- Flame retardant
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- RoHS conform
- Protection class IP67
- Cable length: 2.0 m

General data
| EAN | 4047101285291 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 64 g |
Technical Data
| Cable length | 2.0 m |
| Ambient temperature | -25…+80 °C |

