Product PT150PSIG-1005-I2-DA91/X
Pick-to-Light
Placement Sensor
Capacitive Sensor
Order number: 3096555Alternative order number : 96555
- Protection classes IP67 IP69K
- M12 x 1 male connector, 5-pin
- Disabled: No color
- Enabled: Green (COL 2)
- Operating voltage 10…30 VDC
- Bipolar circuit
- NO contact
- Capacitive sensor of the second generation
- High immunity to false actuation by splashing, detergents, oils and other contaminants

General data
| EAN | 662488965556 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 45 g |
Technical Data
| Design | Dome |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

