Product  PT150PSIG-1014-U1-H1143/X

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3062962

Alternative order number : 62962

    • Cable, PVC, 2 m, 4-wire
    • Metal housing, ZN, black
    • Protection class IP67
    • Operating voltage 10…30 VDC
    • NPN switching output
    • Light/dark operation
#

General data

EAN 662488629625
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin US
Weight 671 g

Technical Data

Design Rectangular
Operating voltage 10…30 VDC
Electrical connection Cable
Cable length 9.0  m
Housing material Metal, ZN, Black-finished
Ambient temperature -20…+55 °C
Protection class IP67

Select Country

Turck worldwide

to top