Product PT150PSIG-1014-U1-DA91
Vision System
Area Light
Order number: 3073800Alternative order number : 73800
- Close-range illumination
- Light intensity, adjustable
- Protection class: IP20
- Color: blue
- Power supply: 24 VDC
- Pigtail M8x1, 2 m

General data
| EAN | 662488738006 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 163 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 24…200 VDC |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 2.0 m |
| Housing material | Metal, Low-carbon steel |
| Ambient temperature | 0…+50 °C |
| Protection class | IP40 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

