Product PT150PSIG-1005-U1-DA91
Turck Cloud Solutions
Antenna for Mounting on the Device
Order number: 100029650- Antenna for TX-LTE-WLAN and TCG20 gateways
- Mounting on the device
- WiFi antenna (2.4 GHz/5.0 GHz)
- Omnidirectional emission

General data
| EAN | 4047101543278 |
| Customs tariff number | 85177100000 |
| Country of origin | SK |
| Weight | 10 g |
Technical Data
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

