Product  PT20PSIG-1014-I2-H1141

LED Linear Light

In the Metal Housing

Order number: 3800308

Alternative order number : 800308

    • Light beam: 1100 mm
    • Operating voltage: 100–277 VAC
    • Protection class: IP50
    • Connectors
    • Built-in ON/OFF switch
    • Integrated rotary switch for continuous dimming of the light output (0–100 %)
    • Country-specific power cable for North and Central America, Japan and Taiwan included in delivery
    • Color: warm white
#

General data

EAN 662488002114
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 5126 g

Technical Data

Design Rectangular
Operating voltage 100…277 VAC
Electrical connection Connector
Housing material Metal, AL, Anodized
Ambient temperature -40…+45 °C
Protection class IP40

Select Country

Turck worldwide

to top