Product  PT20PSIG-1005-I2-H1141

Vision System

ring light

Order number: 3072260

Alternative order number : 72260

    • Close-range illumination
    • Protection class: IP20
    • Color: white
    • Power supply: 24 VDC
    • Pigtail M8x1, 2 m
#

General data

EAN 662488722609
eCl@ss-Code (V5.1.4): 27310204 -/- Lighting (image processing) (illumination)
Customs tariff number 94054239900
Country of origin US
Weight 226 g

Technical Data

Design Rectangular
Operating voltage 24…0.0 VDC
Electrical connection Cable with connector, M8 × 1
Cable length 2.0  m
Housing material Metal, Low-carbon steel
Ambient temperature 0…+50 °C
Protection class IP20

Select Country

Turck worldwide

to top