Product PT20PSIG-1005-I2-DA91/X
IO-Link Master
Order number: 3810974- Protection classes IP67, IP68
- Flat, compact housing
- In-line mounting
- Operating voltage: 18…30 VDC
- Input: discrete
- Output: Modbus RTU, discrete
- Converts the switching signals into Modbus registers

General data
| EAN | 662488090531 |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 87.77 g |
Technical Data
| Design | Rectangular |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PVC, Black |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP68 |
Data Sheets
| German | 148 KB |
| English | 147 KB |
| French | 148 KB |
| Spanish | 147 KB |
| Czech | 148 KB |
| Dutch | 147 KB |
| Romanian | 148 KB |
| Russian | 153 KB |
| Polish | 149 KB |
| Chinese | 227 KB |
| Turkish | 147 KB |
Brochure
Manual
| R45C-2K-MQ IO-Link Master/Modbus Converter | 1795 KB |
| IO-Link Configuration Software Instruction Manual | 5596 KB |
| IO-Link Master for ModBus Converter | 915 KB |
Quick Start Guide
Connectivity accessories
|
SMU315DQDP | 3059144 |

