Product PT20PSIG-1003-U1-H1141
LED Spotlight
In the Metal Housing
Order number: 3018742Alternative order number : 18742
- Operating voltage: 12…30 VDC
- Protection class: IP69K
- Metal housing
- Color green
- M12 x 1 connector

General data
| EAN | 662488187422 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 164 g |
Technical Data
| Design | Puck |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67/IP69 |

