Product PT20PSIG-1005-U1-H1143
Photoelectric Sensor
Diffuse-Mode Laser Sensor (Runtime Measurement)
With Switching and Analog Output
Order number: 3065510Alternative order number : 65510
- Male M12 × 1, 8-pin
- Indication of signal intensity
- Protection class IP67
- Measuring range (distance to white object): 5 m
- 3 response times adjustable for switching output
- Operating voltage: 12…24 VDC
- Hysteresis and measuring range independently adjustable
- Edge of the analog output invertible

General data
| EAN | 662488655105 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 192 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 12…24 VDC |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | 0…+50 °C |
| Protection class | IP67 |

