Product PT15PSIG-1014-U1-H1141/X
Ultrasonic Sensor
diffuse mode sensor
With Analog Output
Order number: 3080481Alternative order number : 80481
- Compact design
- Cable with male end M12 x 1, 4-pin
- Analog output 4…20 mA
- Response time adjustable
- Integrated temperature compensation
- Measuring range adjustable via teach-in
- Blind zone: 10 cm
- Range: 100 cm

General data
| EAN | 662488804817 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 111 g |
Technical Data
| Design | Tube |
| Operating voltage | 10…30 VDC |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

