Product  PT15PSIG-1005-U1-H1143

Inductive Sensor

With Extended Temperature Range

Order number: 1514110
    • Threaded barrel, M30 x 1.5
    • Plastic, PA12‐GF30
    • Temperatures up to -40 °C
    • DC 4-wire, 10…65 VDC
    • Changeover contact, PNP output
    • Cable connection
#

General data

EAN 4047101070996
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365080000
Country of origin DE
Weight 148 g

Technical Data

Design Threaded barrel
Operating voltage 10…65 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, PA12-GF30
Ambient temperature -40…+70 °C
Protection class IP67

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top