Product PT15PSIG-1014-U1-DA91
M12 Power Splitters
T-Splitter
Order number: 200014562- 2 × M12 male connector, 4-pin + FE, L-coded
- M12 female connector, 4-pin + FE, L-coded
- Power tray/exposed run/direct burial cable
- TPE jacket, black, 5 × 16 AWG
- Sunlight resistant
- -40 °C cold bending strength
- Oil resistant
- Fire classes: UL1685 FT4, CSA FT1, CSA FT4, IEC 60332-3-22

General data
| EAN | 4047101698565 |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 1 g |
Technical Data
| Cable length | 0.40 m |
| Ambient temperature | -40…+90 °C |
Connectivity accessories
|
SMU315DQDP | 3059144 |

