Product PT7500PSIG-2003-I2-H1141
Vision System
Ring Light
Order number: 3097361Alternative order number : 97361
- Close-range illumination
- Protection class: IP50
- Color: white
- Power Supply: 24 VDC
- Light intensity adjusted via potentiometer

General data
| EAN | 662488973612 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 290 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 21.6…26.4 VDC |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.30 m |
| Housing material | Metal, AL |
| Ambient temperature | 0…+50 °C |
| Protection class | IP50 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

