Product PT7500PSIG-2005-U1-H1141/X
LED Signal Light
Beacon
Order number: 3017544Alternative order number : 17544
- All-round LED display
- Side view
- Individually controllable
- Mechanical screw-in thread M30 × 1.5
- Protection class IP67
- Monochrome: Red (COL 1)
- Male connector, ½”, 3-pin
- Operating voltage 90…240 VDC, 100…250 VAC

General data
| EAN | 662488175443 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 105 g |
Technical Data
| Design | Puck |
| Operating voltage | 100…250 VAC / 90…240 VDC |
| Electrical connection | Connector, 1/2-20UNF-2B |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Connectivity accessories
|
LE550DC1 W/30 | 3095384 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
|
RSC4.4T-15/TXG | 6634164 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

