Product PT3000PSIG-2005-I2-DA91/X
Photoelectric Sensor
Diffuse Mode Sensor
For Color Analysis
Order number: 3070826Alternative order number : 70826
- Male M12 × 1, 8-pin
- Connector rotatable by 90 °
- Protection class IP67
- LCD display
- Non-volatile EEPROM memory
- Response time: 335 µs
- Operating voltage: 10…30 VDC
- 3 PNP switching outputs
- Individually programmable

General data
| EAN | 662488708269 |
| eCl@ss-Code (V5.1.4): | 27270907 -/- Color sensor |
| Customs tariff number | 85365019000 |
| Country of origin | IT |
| Weight | 93 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | -10…+55 °C |
| Protection class | IP67 |
Connectivity accessories
|
SMU315DQDP | 3059144 |

