Product  PT3000PSIG-2005-U1-H1141/X

LED Signal Light

High-intensity Tower Light

Order number: 3034792

Alternative order number : 34792

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP67
    • Cable, 2 m
    • Multicolor: Green (COL 1) / Yellow (COL 2) / Red (COL 3)
    • Operating voltage: 85…264 VAC
#

General data

EAN 662488347925
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 480 g

Technical Data

Design Smooth barrel
Operating voltage 85…264 VAC
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, ABS, Black
Ambient temperature -40…+50 °C
Protection class IP67

Connectivity accessories

3095384
6901322
6634164
7030632

Select Country

Turck worldwide

to top